TL071ID

text.skipToContent text.skipToNavigation

TL071ID

Low-Noise JFET-Input General-Purpose Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.48
10-24 $0.43
25-99 $0.39
100-249 $0.33
250-499 $0.30
500-749 $0.23
750-999 $0.18
1000+ $0.15

Features

  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% (Typical)
  • Low Noise
    Vn = 18 nV/√Hz (Typical) at f = 1 kHz
  • High-Input Impedance: JFET Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs (Typical)
  • Common-Mode Input Voltage Range
    Includes VCC+

All trademarks are the property of their respective owners.

Texas Instruments  TL071ID

The TL07xx JFET-input operational amplifiers incorporate well-matched, high-voltage JFETand bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates,low-input bias and offset currents, and low offset-voltage temperature coefficient. The lowharmonic distortion and low noise make the TL07x series ideally suited for high-fidelity and audiopre-amplifier applications. The TL071 device has offset pins to support external input offsetcorrection.