TL082BCP

text.skipToContent text.skipToNavigation

TL082BCP

JFET-Input Operational Amplifier

Packaging

Package | PIN: P | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.30
10-24 $1.16
25-99 $1.07
100-249 $0.92
250-499 $0.85
500-749 $0.69
750-999 $0.55
1000+ $0.49

Features

  • Low Power Consumption: 1.4 mA/ch Typical
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias Current: 30 pA Typical
  • Low Input Offset Current: 5 pA Typical
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% Typical
  • High Input Impedance: JFET Input Stage
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs Typical
  • Common-Mode Input Voltage Range
    Includes VCC+

Texas Instruments  TL082BCP

The TL08xx JFET-input operational amplifier family is designed to offer a wider selection than any previously developed operational amplifier family. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.