text.skipToContent text.skipToNavigation

TL082IDRQ1

Automotive Catalog JFET-Input Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.60
25-99 $0.54
100-249 $0.46
250-499 $0.42
500-749 $0.32
750-999 $0.25
1000+ $0.22

Features

  • Qualified for Automotive Applications
  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Low Total Harmonic Distortion: 0.003% Typ
  • High Input Impedance: JFET-Input Stage
  • Latchup-Free Operation
  • High Slew Rate: 13 V/µs Typ
  • Common-Mode Input Voltage Range Includes VCC+

Texas Instruments  TL082IDRQ1

The TL082 JFET-input operational amplifier incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The device features high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.

The I-suffix device is characterized for operation from -40°C to 85°C. The Q-suffix device is characterized for operation from -40°C to 125°C.