text.skipToContent text.skipToNavigation

TL082IPWR

Dual High Slew Rate JFET-Input Operational Amplifier

Packaging

Package | PIN: PW | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.55
25-99 $0.51
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Low Power Consumption: 1.4 mA/ch Typical
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias Current: 30 pA Typical
  • Low Input Offset Current: 5 pA Typical
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% Typical
  • High Input Impedance: JFET Input Stage
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs Typical
  • Common-Mode Input Voltage Range
    Includes VCC+

Texas Instruments  TL082IPWR

The TL08xx JFET-input operational amplifier family is designed to offer a wider selection than any previously developed operational amplifier family. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.