text.skipToContent text.skipToNavigation

TL092CPSR

JFET-input operational amplifiers

Packaging

Package | PIN: PS | 8
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.93
10-24 $0.83
25-99 $0.77
100-249 $0.66
250-499 $0.61
500-749 $0.49
750-999 $0.40
1000+ $0.35

Features

  • Wide Range of Supply Voltages; Single Supply ...3 V to 36 V, or Dual Supplies
  • Class AB Output Stage
  • High-Impedance N-Channel-JFET Input Stage ...1012 Typ
  • Internal Frequency Compensation
  • Short-Circuit Protection
  • Input Common Mode Includes VCC–
  • Low Input Offset Current . . . 50 pA
  • Low Input Bias Current . . . 200 pA Typ

Texas Instruments  TL092CPSR

The TL092 JFET-input operational amplifier is similar in performance to the MC3403 family, but with much higher input impedance derived from a FET input stage. The N-channel-JFET input stage allows a common-mode input voltage range that includes the negative supply voltage and offers a typical input impedance of 1012 , a typical input offset current of 50 pA, and a typical input bias current of 200 pA. This device is designed to operate from a single supply over a range of 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. Output voltage range is from VCC– to VCC+ – 1.3 V, with a load resistor to VCC–.

The TL092 is characterized for operation from 0°C to 70°C.