text.skipToContent text.skipToNavigation

TL103WAIDR

Dual OpAmp With Internal Reference

Packaging

Package | PIN: D | 8
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.45
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • Operational Amplifier
    • Low Offset Voltage Max of:
      • TL103WA…3 mV (25°C) and 5 mV (Full Temperature)
      • TL103W…4 mV (25°C) and 5 mV (Full Temperature)
    • Low Supply Current…350 µA/Channel (Typ)
    • Unity Gain Bandwidth…0.9 MHz (Typ)
    • Input Common-Mode Range Includes GND
    • Large Output-Voltage Swing… 0 V to VCC – 1.5 V
    • Wide Supply-Voltage Range…3 V to 32 V
    • 2.5-kV ESD Protection (HBM)
  • Voltage Reference
    • Fixed 2.5-V Reference
    • Tight Tolerance Max of:
      • TL103WA…0.4% (25°C) and 0.8% (Full Temperature)
      • TL103W . . . 0.7% (25°C) and 1.4% (Full Temperature)
    • Low Temperature Drift…7 mV (Typ) Over Operating Temperature Range
    • Wide Sink-Current Range . . . 0.5 mA (Typ) to 100 mA
    • Output Impedance…0.2 Ω (Typ)
  • APPLICATIONS
    • Battery Chargers
    • Switch-Mode Power Supplies
    • Linear Voltage Regulation
    • Data-Acquisition Systems

All other trademarks are the property of their respective owners

Texas Instruments  TL103WAIDR

The TL103W and TL103WA combine the building blocks of a dual operational amplifier and a fixed voltage reference – both of which often are used in the control circuitry of both switch-mode and linear power supplies. OP AMP1 has its noninverting input internally tied to a fixed 2.5-V reference, while OP AMP2 is independent, with both inputs uncommitted.

For the A grade, especially tight voltage regulation can be achieved through low offset voltages for both operational amplifiers (typically 0.5 mV) and tight tolerances for the voltage reference (0.4% at 25°C and 0.8% over operating temperature range).

The TL103W and TL103WA are characterized for operation from –40°C to 105°C.