TL1454ACD

text.skipToContent text.skipToNavigation

TL1454ACD

Dual-Channel Pulse-Width-Modulation (PWM) Control Circuit

Packaging

Package | PIN: D | 16
Temp: S (-20 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.80
10-24 $3.42
25-99 $3.19
100-249 $2.79
250-499 $2.62
500-749 $2.23
750-999 $1.88
1000+ $1.79

Features

  • Two Complete PWM Control Circuits
  • Outputs Drive MOSFETs Directly
  • Oscillator Frequency . . . 50 kHz to 2 MHz
  • 3.6-V to 20-V Supply-Voltage Range
  • Low Supply Current . . . 3.5 mA Typ
  • Adjustable Dead-Time Control, 0% to 100%
  • 1.26-V Reference

Texas Instruments  TL1454ACD

The TL1454A is a dual-channel pulse-width-modulation (PWM) control circuit, primarily intended for low-power, dc/dc converters. Applications include LCD displays, backlight inverters, notebook computers, and other products requiring small, high-frequency, dc/dc converters.

Each PWM channel has its own error amplifier, PWM comparator, dead-time control comparator, and MOSFET driver. The voltage reference, oscillator, undervoltage lockout, and short-circuit protection are common to both channels.

Channel 1 is configured to drive n-channel MOSFETs in step-up or flyback converters, and channel 2 is configured to drive p-channel MOSFETs in step-down or inverting converters. The operating frequency is set with an external resistor and an external capacitor, and dead time is continuously adjustable from 0 to 100% duty cycle with a resistive divider network. Soft start can be implemented by adding a capacitor to the dead-time control (DTC) network. The error-amplifier common-mode input range includes ground, which allows the TL1454A to be used in ground-sensing battery chargers as well as voltage converters.