TL16C754BFN

text.skipToContent text.skipToNavigation

TL16C754BFN

Quad UART with 64-Byte FIFO

Packaging

Package | PIN: FN | 68
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $16.28
10-24 $15.14
25-99 $14.61
100-249 $12.76
250-499 $12.14
500-749 $11.18
750-999 $10.03
1000+ $10.00

Features

  • ST16C654 Pin Compatible With Additional Enhancements
  • Supports Up To 24-MHz Crystal Input Clock ( 1.5 Mbps)
  • Supports Up To 48-MHz Oscillator Input Clock ( 3 Mbps) for 5-V Operation
  • Supports Up To 32-MHz Oscillator Input Clock ( 2 Mbps) for 3.3-V Operation
  • 64-Byte Transmit FIFO
  • 64-Byte Receive FIFO With Error Flags
  • Programmable and Selectable Transmit and Receive FIFO Trigger Levels for DMA and Interrupt Generation
  • Programmable Receive FIFO Trigger Levels for Software/Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon/Xoff Characters
    • Programmable Auto-RTS\ and Auto-CTS\
  • Optional Data Flow Resume by Xon Any Character
  • DMA Signalling Capability for Both Received and Transmitted Data
  • Supports 3.3-V or 5-V Supply
  • Characterized for Operation From –40°C to 85°C
  • Software Selectable Baud Rate Generator
  • Prescalable Provides Additional Divide by 4 Function
  • Fast Access 2 Clock Cycle IOR\/IOW\ Pulse Width
  • Programmable Sleep Mode
  • Programmable Serial Interface Characteristics
    • 5, 6, 7, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1, 1.5, or 2 Stop Bit Generation
  • False Start Bit Detection
  • Complete Status Reporting Capabilities in Both Normal and Sleep Mode
  • Line Break Generation and Detection
  • Internal Test and Loopback Capabilities
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS\, RTS\, DSR\, DTR\, RI\, and CD\)

Texas Instruments  TL16C754BFN

The TL16C754B is a quad universal asynchronous receiver/transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 3 Mbps. The TL16C754B offers enhanced features. It has a transmission control register (TCR) that stores received FIFO threshold level to start/stop transmission during hardware and software flow control. With the FIFO RDY register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows onboard diagnostics.

The UART transmits data sent to it from the peripheral 8-bit bus on the TX signal and receives characters on the RX signal. Characters can be programmed to be 5, 6, 7, or 8 bits. The UART has a 64-byte receive FIFO and transmit FIFO and can be programmed to interrupt at different trigger levels. The UART generates its own desired baud rate based upon a programmable divisor and its input clock. It can transmit even, odd, or no parity and 1, 1.5, or 2 stop bits. The receiver can detect break, idle or framing errors, FIFO overflow, and parity errors. The transmitter can detect FIFO underflow. The UART also contains a software interface for modem control operations, and software flow control and hardware flow control capabilities.

The TL16C754B is available in 80-pin TQFP and 68-pin PLCC packages.