TL2844DR-8

text.skipToContent text.skipToNavigation

TL2844DR-8

Current-Mode PWM Controller

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.71
25-99 $0.65
100-249 $0.56
250-499 $0.52
500-749 $0.42
750-999 $0.34
1000+ $0.30

Features

  • Optimized for Off-Line and DC-to-DC Converters
  • Low Start-Up Current (< 1 mA)
  • Automatic Feed-forward compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load-Response Characteristics
  • Undervoltage Lockout With Hysteresis
  • Double-Pulse Suppression
  • High-Current Totem-Pole Output
  • Internally Trimmed Bandgap Reference
  • 500-kHz Operation
  • Error Amplifier With Low Output Resistance
  • Designed to be Interchangeable with UC2842 and
    UC3842 Series

Texas Instruments  TL2844DR-8

The TL284x and TL384x series of control integrated circuits provide the features that are necessary to implement off-line or DC-to-DC fixed-frequency current-mode control schemes, with a minimum number of external components. Some of the internally implemented circuits are an undervoltage lockout (UVLO), featuring a start-up current of less than 1 mA, and a precision reference trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator (that also provides current-limit control), and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state.