text.skipToContent text.skipToNavigation

TL331MDBVTEP

Enhanced Product Single Differential Comparator

Packaging

Package | PIN: DBV | 5
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.37
10-24 $2.12
25-99 $1.97
100-249 $1.72
250-499 $1.58
500-749 $1.33
750-999 $1.09
1000+ $1.00

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage: 2 V to 36 V
  • Low Supply-Current Drain Independent of Supply Voltage:
    0.4 mA Typ.
  • Low Input Bias Current: 25 nA Typ.
  • Low Input Offset Voltage: 2 mV Typ.
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

Texas Instruments  TL331MDBVTEP

This device consists of a single voltage comparator designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible if the difference between the two supplies is 2 V to 36 V and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. To achieve wired-AND relationships, one can connect the output to other open-collector outputs.