TL3414AID

text.skipToContent text.skipToNavigation

TL3414AID

Dual High Output Current Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.97
10-24 $0.86
25-99 $0.80
100-249 $0.68
250-499 $0.63
500-749 $0.51
750-999 $0.41
1000+ $0.37

Features

  • Single/Dual Power-Supply Operation
  • High Output Current . . . 70 mA, VCC+ = 5 V
  • Wide Operating Voltage . . . 3 V to 15 V (Single Supply)
  • Ideal for Headphone Drivers

Texas Instruments  TL3414AID

The TL3414A device is a dual operational amplifier that can be operated with single or dual power supplies. In addition to high gain and high output voltage swing, it is capable of driving a 70-mA load, making it ideally suited for simple, low-cost audio-amplifier applications, such as headphone amplifiers in DVD and CDRW applications.