TL343IDBVR

text.skipToContent text.skipToNavigation

TL343IDBVR

Single Low-Power Operational Amplifier

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.09
10-24 $0.97
25-99 $0.90
100-249 $0.77
250-499 $0.71
500-749 $0.58
750-999 $0.46
1000+ $0.41

Features

  • Wide Range of Supply Voltages, Single Supply 3 V to 30 V, or Dual Supplies
  • Class AB Output Stage
  • True Differential-Input Stage
  • Low Input Bias Current
  • Internal Frequency Compensation
  • Short-Circuit Protection

Texas Instruments  TL343IDBVR

The TL343 is a single operational amplifier similar in performance to the µA741, but with several distinct advantages. It is designed to operate from a single supply over a range of voltages from 3 V to 30 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 30 V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC – 1.5 V.