text.skipToContent text.skipToNavigation

TL3472QDRQ1

Automotive Catalog High-Slew-Rate Single-Supply Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.62
10-24 $0.56
25-99 $0.51
100-249 $0.44
250-499 $0.41
500-749 $0.33
750-999 $0.26
1000+ $0.24

Features

  • Qualified for Automotive Applications
  • Wide Gain-Bandwidth Product: 4 MHz
  • High Slew Rate: 13 V/µs
  • Fast Settling Time: 1.1 µs to 0.1%
  • Wide-Range Single-SupplyOperation:
    4 V to 36 V
  • Wide Input Common-Mode Range Includes Ground (VCC-)
  • Low Total Harmonic Distortion: 0.02%
  • Large-Capacitance Drive Capability: 10,000 pF
  • Output Short-Circuit Protection

Texas Instruments  TL3472QDRQ1

Quality, low-cost, bipolar fabrication with innovative design concepts is employed for the TL3472 operational amplifier. This device offers 4 MHz of gain-bandwidth product, 13-V/µs slew rate, and fast settling time, without the use of JFET device technology. Although the TL3472 can be operated from split supplies, it is particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC-). With a Darlington transistor input stage, this device exhibits high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response. This low-cost amplifier is an alternative to the MC33072 and the MC34072 operational amplifiers.