text.skipToContent text.skipToNavigation

TL3474AIDR

High-Slew-Rate, Single-Supply Operational Amplifier

Packaging

Package | PIN: D | 14
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.36
10-24 $1.21
25-99 $1.12
100-249 $0.96
250-499 $0.89
500-749 $0.72
750-999 $0.58
1000+ $0.52

Features

  • Low Offset...3mV (Max) for A-Grade
  • Wide Gain-Bandwidth Product ...4 MHz
  • High Slew Rate . . . 13 V/µs
  • Fast Settling Time . . . 1.1 µs to 0.1%
  • Wide-Range Single-Supply Operation...4 V to 36 V
  • Wide Input Common-Mode Range Includes Ground (VCC–)
  • Low Total Harmonic Distortion . . . 0.02%
  • Large-Capacitance Drive Capability. . . 10,000 pF
  • Output Short-Circuit Protection
  • Alternative to MC33074/A and MC34074/A

Texas Instruments  TL3474AIDR

Quality, low-cost, bipolar fabrication with innovative design concepts are employed for the TL3474, TL3474A operational amplifiers. These devices offer 4 MHz of gain-bandwidth product, 13-V/µs slew rate, and fast settling time without the use of JFET device technology. Although the TL3474 and TL3474A can be operated from split supplies, they are particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC–). With a Darlington transistor input stage, these devices exhibit high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response. These low-cost amplifiers are an alternative to the MC34074/A and MC33074/A operational amplifiers.