text.skipToContent text.skipToNavigation

TL432BQDBZRQ1

Automotive Adjustable Precision Shunt Regulator

Packaging

Package | PIN: DBZ | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.73
10-24 $0.64
25-99 $0.58
100-249 $0.50
250-499 $0.45
500-749 $0.35
750-999 $0.27
1000+ $0.23

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient
      Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Operation From –40°C to 125°C
  • Reference Voltage Tolerance at 25°C
    • 0.5%...B Grade
    • 1%...A Grade
  • Typical Temperature Drift...14 mV
  • Low Output Noise
  • Typical Output Impedance...0.2 Ω
  • Sink Current Capability...1 mA to 100 mA
  • Adjustable Output Voltage...Vref to 36 V

Texas Instruments  TL432BQDBZRQ1

The TL432x-Q1 devices are three-terminal adjustable shunt regulators with specified thermal stability over the automotive temperature range. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL432x-Q1 devices are offered in two grades with initial tolerances (at 25°C) of 0.5% and 1%, for the B and A grade, respectively. In addition, low output drift vs temperature ensures good stability over the entire temperature range.

The devices are characterized for operation from –40°C to 125°C.