TL494CDR

text.skipToContent text.skipToNavigation

TL494CDR

PWM Controller

Packaging

Package | PIN: D | 16
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.52
10-24 $0.46
25-99 $0.42
100-249 $0.35
250-499 $0.32
500-749 $0.25
750-999 $0.19
1000+ $0.17

Features

  • Complete PWM Power-Control Circuitry
  • Uncommitted Outputs for 200-mA Sink or
    Source Current
  • Output Control Selects Single-Ended or
    Push-Pull Operation
  • Internal Circuitry Prohibits Double Pulse at
    Either Output
  • Variable Dead Time Provides Control Over
    Total Range
  • Internal Regulator Provides a Stable 5-V Reference Supply With 5% Tolerance
  • Circuit Architecture Allows Easy Synchronization

All trademarks are the property of their respective owners.

Texas Instruments  TL494CDR

The TL494 device incorporates all the functions required in the construction of apulse-width-modulation (PWM) control circuit on a single chip. Designed primarily for power-supplycontrol, this device offers the flexibility to tailor the power-supply control circuitry to aspecific application.

The TL494 device contains two error amplifiers, an on-chip adjustableoscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5-V,5%-precision regulator, and output-control circuits.

The error amplifiers exhibit a common-mode voltage range from –0.3 V toVCC – 2 V. The dead-time control comparator has a fixed offset that providesapproximately 5% dead time. The on-chip oscillator can be bypassed by terminating RT to thereference output and providing a sawtooth input to CT, or it can drive the common circuits insynchronous multiple-rail power supplies.

The uncommitted output transistors provide either common-emitter or emitter-followeroutput capability. The TL494 device provides for push-pull or single-ended output operation, whichcan be selected through the output-control function. The architecture of this device prohibits thepossibility of either output being pulsed twice during push-pull operation.

The TL494C device is characterized for operation from 0°C to 70°C. The TL494I device ischaracterized for operation from –40°C to 85°C.