text.skipToContent text.skipToNavigation

TL712CD

Single Differential Comparator with Push-Pull Outputs

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.84
10-24 $1.65
25-99 $1.53
100-249 $1.33
250-499 $1.23
500-749 $1.03
750-999 $0.85
1000+ $0.78

Features

  • Operates From a Single 5-V Supply
  • 0 to 5.5 V Common-Mode Input Voltage Range
  • Self-Biased Inputs
  • Complementary 3-State Outputs
  • Enable Capability
  • Hysteresis...5 mV Typ
  • Response Times...25 ns Typ

Texas Instruments  TL712CD

The TL712 is a high-speed comparator fabricated with bipolar Schottky process technology. The circuit has differential analog inputs and complementary 3-state TTL-compatible logic outputs with symmetrical switching characteristics. When the output enable (OE) is low, both outputs are in the high-impedance state. This device operates from a single 5-V supply and is useful as a disk memory read-chain data comparator.