TL714CDR

text.skipToContent text.skipToNavigation

TL714CDR

Single High-Speed Differential Comparator with Push-Pull Outputs

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $3.25
10-24 $2.93
25-99 $2.73
100-249 $2.39
250-499 $2.24
500-749 $1.90
750-999 $1.61
1000+ $1.53

Features

  • Operates From a 5-V Supply
  • Self-Biasing Inputs
  • Hysteresis . . . 10 mV Typ
  • Response Time . . . 6 ns Typ
  • Maximum Operating Frequency ...50 MHz Typ

Texas Instruments  TL714CDR

The TL714C is a high-speed differential comparator fabricated with bipolar Schottky process technology. The circuit has differential inputs and a TTL-compatible logic output with symmetrical switching characteristics.

The device operates from a single 5-V supply and is useful as a disk-memory read-chain data comparator.