TL750M12CKVURG3

text.skipToContent text.skipToNavigation

TL750M12CKVURG3

750-mA, 26-V Low Dropout Voltage Regulators

Packaging

Package | PIN: KVU | 3
Temp: S (0 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.30
10-24 $1.16
25-99 $1.07
100-249 $0.91
250-499 $0.84
500-749 $0.69
750-999 $0.55
1000+ $0.49

Features

  • Low Dropout Voltage, Less Than 0.6 V at 750 mA
  • Low Quiescent Current
  • 60-V Load-Dump Protection
  • Overvoltage Protection
  • Internal Thermal-Overload Protection
  • Internal Overcurrent-Limiting Circuitry

Texas Instruments  TL750M12CKVURG3

The TL750M series devices are low-dropout positive voltage regulators specifically designed for battery-powered systems. The TL750M devices incorporate onboard overvoltage and current-limiting protection circuitry to protect the devices and the regulated system. The devices are fully protected against 60-V load-dump and reverse-battery conditions. Extremely low quiescent current, even during full-load conditions, makes the TL750M series ideal for standby power systems.

The TL750M offers 5-V, 8-V, 10-V, and 12-V options. The devices are characterized for operation over the virtual junction temperature range 0°C to 125°C.