TL760M33QKVURQ1

text.skipToContent text.skipToNavigation

TL760M33QKVURQ1

Automotive Catalog Single Output LDO, 500mA, Fixed(3.3V), Load Dump Protection

Packaging

Package | PIN: KVU | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.38
10-24 $1.23
25-99 $1.14
100-249 $0.97
250-499 $0.90
500-749 $0.73
750-999 $0.59
1000+ $0.52

Features

  • Qualified for Automotive Applications
  • ±3% Output Voltage Variation Across Load
    and Temperature
  • Load-Dump Protection
  • 500-mV Maximum Dropout Voltage at
    500 mA (3.3-V Option)
  • Fixed 3.3-V Output
  • Internal Thermal-Overload Protection
  • Internal Overvoltage Protection
  • Customer-Specific Configuration Control
    Can Be Supported Along With
    Major-Change Approval

Texas Instruments  TL760M33QKVURQ1

The TL760M family of low-dropout regulators offers a variety of fixed-voltage options that offer a maximum continuous input voltage of 26 V. Utilizing a pnp pass element, these regulators are capable of sourcing 500 mA of current, with a specified maximum dropout of 500 mV (3.3-V and 2.5-V options), making these regulators ideal for low-voltage applications. Additionally, the TL760M regulators offer very tight output accuracy of ±3% across operating load and temperature ranges. Other convenient features the regulators provide are internal overcurrent limiting, thermal-overload protection, and overvoltage protection. The TL760M is load-dump protected to its maximum operating condition of 45 V. Stability has been optimized for typical automotive applications and low-cost capacitors.