text.skipToContent text.skipToNavigation

TL7709ACD

Single SVS For 9v Systems W/Pgmmable Time Delay

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.46
10-24 $1.30
25-99 $1.20
100-249 $1.03
250-499 $0.95
500-749 $0.77
750-999 $0.62
1000+ $0.55

Features

  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Externally Adjustable Pulse Duration

Texas Instruments  TL7709ACD

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.