text.skipToContent text.skipToNavigation

TL7759CDR

4-Terminal SVS For 5V Systems

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.62
10-24 $0.55
25-99 $0.51
100-249 $0.44
250-499 $0.40
500-749 $0.33
750-999 $0.26
1000+ $0.24

Features

  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Input Threshold Voltage...4.55 V ±120 mV
  • Low Standby Current...20 uA
  • Reset Outputs Defined When VCC
    Exceeds 1 V
  • True and Complementary Reset Outputs
  • Wide Supply-Voltage Range...1 V to 7 V

Texas Instruments  TL7759CDR

The TL7759 is a supply-voltage supervisor designed for use as a reset controller in microcomputer and microprocessor systems. The supervisor monitors the supply voltage for undervoltage conditions. During power up, when the supply voltage, VCC, attains a value approaching 1 V, the RESET and RESET\ outputs become active (high and low, respectively) to prevent undefined operation. If the supply voltage drops below the input threshold voltage level (VIT-), the reset outputs go to the reset active state until the supply voltage has returned to its nominal value (see timing diagram).

The TL7759C is characterized for operation from 0°C to 70°C.