text.skipToContent text.skipToNavigation

TL780-12KCS

1.5-A Positive Voltage Regulator

Packaging

Package | PIN: KCS | 3
Temp: S (0 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.68
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.45
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • ±1% Output Tolerance at 25°C
  • ±2% Output Tolerance Over Full Operating Range
  • Thermal Shutdown
  • Internal Short-Circuit Current Limiting
  • Pinout Identical to µA7800 Series
  • Improved Version of µA7800 Series

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

Texas Instruments  TL780-12KCS

Each fixed-voltage precision regulator in the TL780 series is capable of supplying 1.5 A of load current. A unique temperature-compensation technique, coupled with an internally trimmed band-gap reference, has resulted in improved accuracy when compared to other three-terminal regulators. Advanced layout techniques provide excellent line, load, and thermal regulation. The internal current-limiting and thermal-shutdown features essentially make the devices immune to overload.