text.skipToContent text.skipToNavigation

TL783CKCSE3

3-Pin, 750-mA, 125-V, Adjustable Positive Voltage Regulator

Packaging

Package | PIN: KCS | 3
Temp: S (0 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.81
10-24 $1.62
25-99 $1.51
100-249 $1.31
250-499 $1.21
500-749 $1.02
750-999 $0.84
1000+ $0.77

Features

  • Output Adjustable From 1.25 V to 125 V when Used with an External Resistor Divider
  • 700-mA Output Current
  • Full Short-Circuit, Safe-Operating-Area, and Thermal-Shutdown Protection
  • 0.001%/V Typical Input Voltage Regulation
  • 0.15% Typical Output Voltage Regulation
  • 76-dB Typical Ripple Rejection

Texas Instruments  TL783CKCSE3

The TL783 device is an adjustable three-terminal high-voltage regulator with an output range of 1.25 V to 125 V and a DMOS output transistor capable of sourcing more than 700 mA. It is designed for use in high-voltage applications where standard bipolar regulators cannot be used. Excellent performance specifications, superior to those of most bipolar regulators, are achieved through circuit design and advanced layout techniques.