TL783CKTTR

text.skipToContent text.skipToNavigation

TL783CKTTR

3-Pin, 750-mA, 125-V, Adjustable Positive Voltage Regulator

Packaging

Package | PIN: KTT | 3
Temp: S (0 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.23
10-24 $2.00
25-99 $1.86
100-249 $1.62
250-499 $1.49
500-749 $1.25
750-999 $1.03
1000+ $0.94

Features

  • Output Adjustable From 1.25 V to 125 V when Used with an External Resistor Divider
  • 700-mA Output Current
  • Full Short-Circuit, Safe-Operating-Area, and Thermal-Shutdown Protection
  • 0.001%/V Typical Input Voltage Regulation
  • 0.15% Typical Output Voltage Regulation
  • 76-dB Typical Ripple Rejection

Texas Instruments  TL783CKTTR

The TL783 device is an adjustable three-terminal high-voltage regulator with an output range of 1.25 V to 125 V and a DMOS output transistor capable of sourcing more than 700 mA. It is designed for use in high-voltage applications where standard bipolar regulators cannot be used. Excellent performance specifications, superior to those of most bipolar regulators, are achieved through circuit design and advanced layout techniques.