TLA2022IRUGR

text.skipToContent text.skipToNavigation

TLA2022IRUGR

12-Bit 1-Ch Delta-Sigma ADC w/ Voltage Reference, Oscillator, PGA, and I2C for Low-Cost Applications

Packaging

Package | PIN: RUG | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.42
10-24 $1.27
25-99 $1.18
100-249 $1.03
250-499 $0.95
500-749 $0.80
750-999 $0.66
1000+ $0.60

Features

  • Industry’s Lowest-Cost 12-Bit Delta-Sigma ADCs
  • Ultra-Small X2QFN Package: 2 mm × 1.5 mm
  • Highly Integrated:
    • 4 Single-Ended or 2 Differential Inputs Make the TLA2024 theIndustry’s Highest Channel Density ADC (0.75 mm² per Channel)
    • PGA (TLA2022 and TLA2024 Only)
    • Voltage Reference
    • Oscillator
  • Low Current Consumption: 150 µA
  • Wide Supply Range: 2 V to 5.5 V
  • Programmable Data Rate: 128 SPS to 3.3 kSPS
  • I2C™ Compatible Interface:
    • Supports Standard-Mode and Fast-Mode
    • Three Pin-Selectable I2CAddresses
  • Operating Temperature Range: –40°C to +85°C

All trademarks are the property of their respective owners.

Texas Instruments  TLA2022IRUGR

The TLA2021, TLA2022, and TLA2024 devices (TLA202x) areeasy-to-use, low-power, 12-bitdelta-sigma (ΔΣ) analog-to-digital converters (ADCs) targeted for any type of system-monitoringapplications (such as supply or battery voltage supervision, current sensing, or temperaturemeasurements). Offered in an ultra-small, leadless, 10-pin X2QFN package, theTLA2021 and TLA2022 are single-channel ADCs while theTLA2024 features a flexible input multiplexer (MUX) with two differential orfour single-ended input measurement options.

The TLA202x integrate a voltage reference and oscillator.Additionally, the TLA2022 and TLA2024 include a programmable gain amplifier (PGA) withselectable input ranges from ±256 mV to ±6.144 V, enabling both large- and small-signalmeasurements.

The TLA202x communicate via anI2C-compatible interface and operate in either continuous or single-shotconversion mode. The devices automatically power down after one conversion in single-shotconversion mode, significantly reducing power consumption during idle periods.

All of these features, along with a wide operating supply voltage range, make theTLA202x suitable for power- and space-constrained, system-monitoringapplications.