text.skipToContent text.skipToNavigation

TLC1549ID

10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, Single Ch.

Qty Price
1-9 $5.07
10-24 $4.56
25-99 $4.26
100-249 $3.82
250-499 $3.57
500-749 $3.11
750-999 $2.69
1000+ $2.63

Features

  • 10-Bit-Resolution A/D Converter
  • Inherent Sample and Hold
  • Total Unadjusted Error . . . ±1 LSB Max
  • On-Chip System Clock
  • Terminal Compatible With TLC549 and TLV1549
  • CMOS Technology

Texas Instruments  TLC1549ID

The TLC1549C, TLC1549I, and TLC1549M are 10-bit, switched-capacitor, successive-approximation analog-to-digital converters. These devices have two digital inputs and a 3-state output [chip select (CS\), input-output clock (I/O CLOCK), and data output (DATA OUT)] that provide a three-wire interface to the serial port of a host processor.

The sample-and-hold function is automatic. The converter incorporated in these devices features differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-
error conversion over the full operating free-air temperature range.

The TLC1549C is characterized for operation from 0°C to 70°C. The TLC1549I is characterized for operation from -40°C to 85°C. The TLC1549M is characterized for operation over the full military temperature range of -55°C to 125°C.