TLC320AD545IPT

text.skipToContent text.skipToNavigation

TLC320AD545IPT

Single Channel Codec W/Hybrid Op Amps & Speaker Driver

Packaging

Package | PIN: PT | 48
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $9.83
10-24 $8.85
25-99 $8.26
100-249 $7.41
250-499 $6.92
500-749 $6.02
750-999 $5.21
1000+ $5.10

Features

  • Analog, Digital, and Monitor Amp Power Supplies: 5 V or 3.3 V
  • Differential and Single-Ended Driving of Analog Output
  • Software Power-Down Mode
  • Sample Rate Up to 11.025 kHz
  • 16-Bit Signal Processing in the Codec With 2s-Complement Data Format
  • Typical 80-db Dynamic Range
  • Total Signal-to-Noise + Distortion of 80 dB for the ADCs
  • Total Signal-to-Noise + Distortion of 78 dB for the DACs
  • Programmable Gain Amplifier
  • 600- Driver
  • 8- AT41 Differential Speaker Driver With Programmable Gain Amplifier
  • Flash Write Enable Circuit Provide Power for Writing the Flash Memory Device
  • Available in 48-Pin PT (TQFP) Package Operating From \x9640°C to 85°C
  • Transformer Reference (2.5 mA Source and Sink at 2.5 V for 5 V-Supply and 1.5 V for 3.3-V Supply) to allow Single-Ended Driving

Texas Instruments  TLC320AD545IPT

The TLC320AD545 single channel data/fax codec is a mixed signal broadband connectivity device. The TLC320AD545 is comprised of a single channel codec and analog hybrid circuitry with a serial port for communication with the host processor. The device also contains programmable gain control and one AT41 speaker driver. The device operates with either a 5-V analog, a 5-V digital, and a 5-V monitor power supply or a 3.3-V analog, a 3.3-V digital, and a 3.3-V monitor power supply or 5-V analog, 3.3-V digital, and a 5-V monitor power supply. The device will be packaged in a single 48-pin PT (TQFP) package.