TLC372CP

text.skipToContent text.skipToNavigation

TLC372CP

Dual General Purpose LinCMOS™ Differential Comparator

Packaging

Package | PIN: P | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.06
10-24 $0.95
25-99 $0.88
100-249 $0.75
250-499 $0.69
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • Single or Dual-Supply Operation
  • Wide Range of Supply Voltages 2 V to 18 V
  • Low Supply Current Drain 150 µA Typ at 5 V
  • Fast Response Time . . . 200 ns Typ for TTL-Level Input Step
  • Built-in ESD Protection
  • High Input Impedance . . . 1012 Ω Typ
  • Extremely Low Input Bias Current 5 pA Typ
  • Ultrastable Low Input Offset Voltage
  • Input Offset Voltage Change at Worst-Case Input Conditions Typically 0.23 µV/Month, Including the First 30 Days
  • Common-Mode Input Voltage Range Includes Ground
  • Output Compatible With TTL, MOS, and CMOS
  • Pin-Compatible With LM393

LinCMOS is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

Texas Instruments  TLC372CP

This device is fabricated using LinCMOS™ technology and consists of two independent voltage comparators, each designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 2 V to 18 V. Each device features extremely high input impedance (typically greater than 1012Ω), allowing direct interfacing with high-impedance sources. The outputs are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships.

The TLC372 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 1000-V ESD rating using human body model testing. However, care should be exercised in handling this device as exposure to ESD may result in a degradation of the device parametric performance.

The TLC372C is characterized for operation from 0°C to 70°C. The TLC372I is characterized for operation from –40°C to 85°C. The TLC372M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC372Q is characterized for operation from –40°C to 125°C.