TLC393QDRG4Q1

text.skipToContent text.skipToNavigation

TLC393QDRG4Q1

Automotive Dual Micropower LinCMOS Voltage Comparator

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.30
10-24 $1.16
25-99 $1.08
100-249 $0.92
250-499 $0.85
500-749 $0.69
750-999 $0.55
1000+ $0.50

Features

  • Qualified for Automotive Applications
  • AEC Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • ESD Protection Exceeds 500 V Per
    MIL-STD-883, Method 3015; Exceeds 50 V
    Using Machine Model (C = 200 pF, R = 0)
  • Low Power: 110 µW Typ at 5 V
  • Fast Response Time: tPLH = 2.5 µs Typ With
    5-mV Overdrive
  • Single Supply Operation:
    • TLC393Q: 4 V to 16 V

Texas Instruments  TLC393QDRG4Q1

The TLC393 consists of dual independent micropower voltage comparators designed to operate from a single supply. It is functionally similar to the LM393 but uses one-twentieth the power for similar response times. The open-drain MOS output stage interfaces to a variety of loads and supplies. For a similar device with a push-pull output configuration see the TLC3702 data sheet.

Texas Instruments LinCMOS process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS™ process offers extremely stable input offset voltages, even with differential input stresses of several volts. This characteristic makes it possible to build reliable CMOS comparators.

The TLC393Q is characterized for operation over the full automotive temperature range of TA = −40°C to 125°C