TLC5602CDW

text.skipToContent text.skipToNavigation

TLC5602CDW

8-Bit, 30-MSPS Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: DW | 20
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $4.84
10-24 $4.36
25-99 $4.07
100-249 $3.65
250-499 $3.41
500-749 $2.96
750-999 $2.57
1000+ $2.51

Features

  • 8-Bit Resolution
  • ±0.2% Linearity
  • Maximum Conversion Rate
           30 MHz Typ
           20 MHz Min
  • Analog Output Voltage Range
        VDD to VDD –1 V
  • TTL Digital Input Voltage
  • 5-V Single Power-Supply Operation
  • Low Power Consumption . . . 80 mW Typ
  • Interchangeable With Fujitsu MB40778

LinEPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  TLC5602CDW

The TLC5602x devices are low-power, ultra-high-speed video, digital-to-analog converters that use the LinEPIC™ 1-um CMOS process. The TLC5602x converts digital signals to analog signals at a sampling rate of dc to 20 MHz. Because of high-speed operation, the TLC5602x devices are suitable for digital video applications such as digital television, video processing with a computer, and radar-signal processing.

The TLC5602C is characterized for operation from 0°C to 70°C. The TLC5602M is characterized over the full military temperature range of –55°C to 125°C.