text.skipToContent text.skipToNavigation

TLC5920DL

16-Channel LED Driver

Packaging

Package | PIN: DL | 48
Temp: S (-20 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.78
10-24 $2.51
25-99 $2.33
100-249 $2.04
250-499 $1.92
500-749 $1.63
750-999 $1.37
1000+ $1.31

Features

  • Drive Capability:
    • Segment . . . 30 mA × 16 Bits
    • Common . . . 640 mA
  • Constant Current Output ...3 mA to 30 mA (Current Value Setting for All Channels Using External Resistor)
  • Constant Current Accuracy ±6% (Maximum Error Between Bits)
  • Data Input: Clock Synchronized Serial Input
  • LED Type Applied Cathode Common
  • Logic Power Supply Voltage 4.5 V to 5.5 V
  • LED Power Supply Voltage 4.5 V to 5.5 V
  • Operating Frequency . . . 10 MHz
  • Operating Free-Air Temperature Range –20°C to 85⪚C
  • 48-Pin SSOL Package

Texas Instruments  TLC5920DL

The TLC5920 is an LED driver incorporating a 16-channel shift register, data latch, and constant current circuitry with current value control and 8-channel common driver into a single chip. The constant output current is capable of 30 mA for 16 bits simultaneously, and the current value can be set by one external register. This device also includes a 16-bit segment driver and 8-bit common driver; therefore, the monocolor LED array with 16 × 8 dots can be driven by only one TLC5920, and a two-color LED array with 16 x 16 dots can be driven by two TLC5920s.