TLC59211IN

text.skipToContent text.skipToNavigation

TLC59211IN

8-Bit DMOS Sink Driver

Packaging

Package | PIN: N | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.56
10-24 $1.40
25-99 $1.30
100-249 $1.13
250-499 $1.05
500-749 $0.88
750-999 $0.72
1000+ $0.66

Features

  • DMOS Process
  • High Voltage Output (Vds = 30 V)
  • Output Current on Each Channel
    (Ids Max = 200 mA)
  • Latch-Up Performance Exceeds 250 mA Per
    JEDEC Standard JESD-17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged Device Model (C101)
  • LED Driver Application
  • Output Clamp Diode (Parasitic)

Texas Instruments  TLC59211IN

The TLC59211 is an 8-bit LED and solenoid driver designed for 5-V VCC operation.

The TLC59211 is characterized for operation from –40°C to 85°C.