text.skipToContent text.skipToNavigation

TLC59284DBQ

16-Channel, Constant-Current LED Driver

Packaging

Package | PIN: DBQ | 24
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.14
10-24 $1.02
25-99 $0.95
100-249 $0.82
250-499 $0.76
500-749 $0.64
750-999 $0.52
1000+ $0.48

Features

  • 16-Channel, Constant-Current Sink Output with On and Off Control
  • Constant-Current Sink Capability:
    • 35 mA (VCC ≤ 3.6 V)
    • 45 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel:
      ±1.4% (typ), ±3% (max)
    • Device-to-Device: ±2% (typ), ±4% (max)
  • CMOS Logic Level I/O
  • Data Transfer Rate: 35 MHz
  • BLANK Pulse Width: 50 ns
  • Switching Delay for Noise Reduction
  • Operating Temperature: –40°C to +85°C

Texas Instruments  TLC59284DBQ

The TLC59284 is a 16-channel, constant-current sink light-emitting diode (LED) driver. Each channel can be individually controlled with a simple serial communications protocol that is compatible with 3.3-V or 5-V CMOS logic levels, depending on the operating VCC. When the serial data buffer is loaded, a LAT rising edge transfers the data to the OUTn outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor.