text.skipToContent text.skipToNavigation

TLC59401PWPR

16-Channel LED Driver with Dot Correction and Grayscale PWM Control

Packaging

Package | PIN: PWP | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.33
10-24 $2.10
25-99 $1.96
100-249 $1.71
250-499 $1.61
500-749 $1.37
750-999 $1.15
1000+ $1.10

Features

  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6-Bit (64 Steps)
  • Drive Capability (Constant-Current Sink)
    • 0 mA to 80 mA (VCC ≤ 3.6 V)
    • 0 mA to 120 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Serial Data Interface
  • Controlled Inrush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Back-Lighting

PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

Texas Instruments  TLC59401PWPR

The TLC59401 is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC59401 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over-temperature condition.