TLC5954RTQR

text.skipToContent text.skipToNavigation

TLC5954RTQR

48ch LED Driver with Global Brightness Control, LED Open/Short Detection and Power-Save Mode

Packaging

Package | PIN: RTQ | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.47
10-24 $3.12
25-99 $2.92
100-249 $2.61
250-499 $2.44
500-749 $2.12
750-999 $1.84
1000+ $1.80

Features

  • 48 Constant-Current Sink Output Channels with On or Off Control
  • Current Capability:
    • 34.9 mA for 32 Channels
    • 24.4 mA 16Channels
  • No External Resistor for Current Setting
  • Maximum Current Control (MC): 3 Bits (8 Steps)
  • Global Brightness Control (BC) for Each Color Group: 7 Bits (128 Steps), Three Groups
  • LED Power-Supply Voltage: Up to 10 V
  • VCC = 3.0 V to 3.6 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (typ), ±3% (max)
    • Device-to-Device = ±2% (typ), ±4% (max)
  • Data Transfer Rate: 30 MHz
  • BLANK Pulse Duration: 40 ns (min)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • Power-Save Mode (PSM): 7-µA Consumption, High-Speed Recovery
  • Undervoltage Lockout Sets Default Data
  • Delayed Switching Minimizes Inrush Current
  • Operating Temperature: –40°C to +85°C

Texas Instruments  TLC5954RTQR

The TLC5954 is a 48-channel, constant-current sink LED driver. Each channel can be turned on or off by writing data to an internal register. The output channels (OUTX) are grouped into three groups of 16 channels. Each channel group (R, G, and B) has a 128-step global brightness control (BC) function. The maximum current value of all 48 channels can be set with an 8-step maximum current control (MC) function. The device has two error flags: LED open detection (LOD) and LED short detection (LSD). The error flags can be read via a serial interface port. The device also has a power-save mode that sets the total current consumption to 7 µA (typ) when all outputs are off.