text.skipToContent text.skipToNavigation

TLC59711PWPR

12-Channel, 16-Bit, ES-PWM RGB LED Driver with 3.3V Linear Regulator and Watchdog Timer

Packaging

Package | PIN: PWP | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.76
10-24 $2.48
25-99 $2.31
100-249 $2.03
250-499 $1.90
500-749 $1.61
750-999 $1.36
1000+ $1.30

Features

  • 12 Constant-Current Sink Output Channels
  • Current Capability: 60 mA per channel
  • Grayscale (GS) Control with Enhanced Spectrum PWM:
    16-bit (65536 steps)
  • Global Brightness Control (BC):
    7-bit (128 steps) for each color group
  • Power-Supply Voltage Range:
    Internal linear regulator: 4.0 V to 17 V
    Direct power supply: 3.0 V to 5.5 V
  • LED Supply Voltage: Up to 17 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (typ), ±3% (max)
    • Device-to-Device = ±1% (typ), ±4% (max)
  • Data Transfer Rate: 10 MHz (cascading)
  • Linear Voltage Regulator: 3.3 V
  • Auto Display Repeat Function
  • Display Timing Reset Function
  • Internal/External Selectable GS Clock
  • Thermal Shutdown (TSD) with Auto Restart
  • Unlimited Device Cascading
  • Watchdog Timer for External Clock Failure
  • Operating Temperature Range: –40°C to +85°C

Texas Instruments  TLC59711PWPR

The TLC59711 is a 12-channel, constant-current sink driver. Each output channel has individually adjustable currents with 65536 PWM grayscale (GS) steps. Also, each color group can be controlled by 128 constant-current sink steps with the global brightness control (BC) function. GS control and BC are accessible via a two-wire signal interface. The maximum current value for each channel is set by a single external resistor. All constant-current outputs are turned off when the IC is in an over-temperature condition.