text.skipToContent text.skipToNavigation

TLC6C5712QPWPRQ1

Automotive 12-Bit Constant-Current Sink LED Driver

Packaging

Package | PIN: PWP | 28
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.91
10-24 $1.72
25-99 $1.60
100-249 $1.40
250-499 $1.32
500-749 $1.12
750-999 $0.94
1000+ $0.90

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4B
  • 12 Power DMOS-Transistor Output Channels
    • Maximum Constant Current up to 75 mA,
      Programmable through External Resistor
    • Maximum Output Voltage up to 7 V
    • Maximum Dropout Voltage:
      • 0.75 V at 50 mA per Channel
      • 1.2 V at 75 mA per Channel
  • Excellent Output Constant-Current Accuracy:
    • Channel-Channel Difference: < ±3% (Max.)
    • Device-Device Difference: < ±3% (Max.)
    • 8-Bit, 256-Step Linear Dot Correction for Each
      Channel
  • Flexible External PWM Dimming Support
    • 6 PWM Inputs With Frequency Supervision
    • Programmable Channel Mapping Capability
      through SPI
  • Protection and Diagnostics
    • Adjacent-Pin Short Detection
    • Open-Load, Short-to-GND, Shorted-LED,
      Detection for Both Activated and Deactivated
      State
    • Thermal Prewarning and Shutdown
    • Open-Drain Error Retorting
    • LED Weak Supply Diagnostics
    • Reference Resistor Open or Short Detection
      and Protection
    • SPI Register Lock for Content Protection
    • Force Error for SPI Integrity Diagnostics
  • Small and Thermally Effective 28-Pin HTSSOP
    PowerPAD™ Package

Texas Instruments  TLC6C5712QPWPRQ1

In automotive cluster and other safety-critical LED driver applications, the performance demand for multi-channel LED is increasing to achieve consistency of LED brightness and color temperature. System-level safety considerations require detection capability for various fault scenarios and thus increase system complexity.

The TLC6C5712-Q1 device is a 12-channel constant-current-sink LED driver. The precision output current with 8-bit dot correction makes the TLC6C5712-Q1 device a perfect solution to correct LED brightness and color temperature variation. Advanced protection and diagnostics for each component improve system-level robustness and ease safety-oriented design. Six PWM inputs with programmable mapping support different LED color-dimming configurations and provide a high dimming ratio. A 16-bit serial-peripheral interface (SPI with diagnostics supports multiple devices in a daisy chain and eases the system-level design.