text.skipToContent text.skipToNavigation

TLC6C598PWR

TLC6C598 8-Bit Shift-Register LED Driver

Packaging

Package | PIN: PW | 16
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.67
100-249 $0.58
250-499 $0.53
500-749 $0.43
750-999 $0.35
1000+ $0.31

Features

  • Wide VCC From 3 V to 5.5 V
  • Output Maximum Rating of 40 V
  • Eight Power DMOS Transistor Outputs of 50-mA
    Continuous Current With VCC = 5 V or 200-mA
    PWM Current With Single-Pulse Duration Less
    Than 1 ms and Average Current Less Than
    50 mA
  • Thermal Shutdown Protection
  • Enhanced Cascading for Multiple Stages
  • All Registers Cleared With Single Input
  • Low Power Consumption
  • Slow Switching Time (tr and tf), Which Helps
    Significantly With Reducing EMI
  • 16-Pin TSSOP-PW Package

Texas Instruments  TLC6C598PWR

The TLC6C598 device is a monolithic, medium-voltage, low-current power 8-bit shift register designed for use in systems that require relatively moderate load power, such as LEDs.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks are provided for both the shift and storage register. Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 50 mA continuous sink-current OR 200-mA PWM current with single-pulse duration less than 1 ms and average current less than 50 mA capabilities when VCC = 5 V. The device contains built-in thermal shutdown protection and provides up to 2000 V of ESD protection when tested using the human-body model and the 200 V machine model.

The TLC6C598 characterization is for operation over the operating ambient temperature range of −40°C to 105°C.