TLC7628CN

text.skipToContent text.skipToNavigation

TLC7628CN

8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP

Packaging

Package | PIN: N | 20
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $5.13
10-24 $4.62
25-99 $4.30
100-249 $3.77
250-499 $3.53
500-749 $3.00
750-999 $2.53
1000+ $2.42

Features

  • Easy Microprocessor Interface
  • On-Chip Data Latches
  • Digital Inputs Are TTL-Compatible With 10.8-V to 15.75-V Power Supply
  • Monotonic Over the Entire A/D Conversion Range
  • Fast Control Signaling for Digital Signal Processor (DSP) Applications Including Interface With TMS320
  • CMOS Technology
  • KEY PERFORMANCE SPECIFICATIONS
    • Resolution. . .8 bits
    • Linearity Error. . .1/2 LSB
    • Power Dissipation. . .20 mW
    • Settling Time. . .100 ns
    • Propagation Delay Time. . .80 ns

All trademarks are the property of their respective owners.

Texas Instruments  TLC7628CN

The TLC7628C is a dual, 8-bit, digital-to-analog converter (DAC) designed with separate on-chip data latches and featuring exceptionally close DAC-to-DAC matching. Data are transferred to either of the two DAC data latches through a common, 8-bit input port. Control input DACA/DACB determines which DAC is loaded. The load cycle of this device is similar to the write cycle of a random-access memory, allowing easy interface to most popular microprocessor buses and output ports. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, where glitch impulse is typically the strongest.

The TLC7628C operates from a 10.8-V to 15.75-V power supply and is TTL-compatible over this range. 2- or 4-quadrant multiplying makes these devices a sound choice for many microprocessor-controlled gain-setting and signal-control applications.

The TLC7628C is characterized for operation from 0°C to 70°C.