TLE4275QKVURQ1

text.skipToContent text.skipToNavigation

TLE4275QKVURQ1

Automotive 5-V Low-Dropout Voltage Regulator

Packaging

Package | PIN: KVU | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.50
10-24 $2.23
25-99 $2.07
100-249 $1.76
250-499 $1.63
500-749 $1.33
750-999 $1.06
1000+ $0.95

Features

  • Qualified for Automotive Applications
  • Output Voltage 5 V ± 2%
  • Very Low Current Consumption
  • Power-On and Undervoltage Reset
  • Reset Low-Level Output Voltage < 1 V
  • Very Low Dropout Voltage
  • Short-Circuit Proof
  • Reverse-Polarity Proof

Texas Instruments  TLE4275QKVURQ1

The TLE4275 is a monolithic integrated low-dropout voltage regulator offered in a 5-pin TO package. The device regulates an input voltage up to 45 V to VOUT = 5 V (typ). The device can drive loads up to 450 mA and is short-circuit proof. At overtemperature, the incorporated temperature protection turns off the TLE4275. The device generates a reset signal for an output voltage, VOUT,rt, of 4.65 V (typ). By the use of an external delay capacitor, one can program the reset delay time.

The input capacitor, CIN, compensates for line fluctuation. Using a resistor of approximately 1 Ω in series with CIN dampens the oscillation of input inductance and input capacitance. The output capacitor, COUT, stabilizes the regulation circuit. The specification for stability is at COUT ≥ 22 µF and ESR ≤ 5 Ω, within the operating temperature range. Stability for electrolytic capacitors specifically is at COUT ≥ 68 µF within the operating temperature range. See the application report on low-temperature stability, SLVA501, for further details.

The control amplifier compares a reference voltage to a voltage that is proportional to the output voltage and drives the base of the series transistor through a buffer. Saturation control as a function of the load current prevents any oversaturation of the power element. The device also incorporates a number of internal circuits for protection against: Overload, Overtemperature, and Reverse Polarity.