text.skipToContent text.skipToNavigation

TLK10232CTR

Dual Channel XAUI-to-10GBASE-KR Backplane Transceiver with Crosspoint Switch

Packaging

Package | PIN: CTR | 144
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $23.42
10-24 $21.90
25-99 $21.21
100-249 $18.85
250-499 $18.71
500-749 $17.60
750-999 $15.80
1000+ $15.75

Features

  • Dual Channel Multi-Rate Transceiver
  • Supports 10GBASE-KR, XAUI, and 1GBASE-KX Ethernet
    Standards
  • Supports all CPRI and OBSAI Data Rates up to 10 Gbps
  • Supports Multi-Rate SERDES Operation with up to 10.3125
    Gbps Data Rate on the High Speed Side and up to 5 Gbps
    on the Low Speed Side
  • Differential CML I/Os on Both High Speed and Low Speed Sides
  • Interface to Backplanes, Passive and Active Copper Cables,
    or SFP+ Optical Modules
  • Selectable Reference Clock per Channel with Multiple
    Output Clock Options
  • Integrated Crosspoint Switch Allows for Flexible Signal
    Routing and Redundant Outputs
  • Supports Data Retime Operation
  • Supports PRBS, CRPAT, CJPAT, High/Low/Mixed-Frequency
    Patterns, and KR Pseudo-Random Pattern Generation and
    Verification, Square-Wave Generation
  • Two Power Supplies: 1.0V (Core), and 1.5 or 1.8V (I/O)
  • No Power Supply Sequencing Requirements
  • Transmit De-emphasis and Receive Adaptive Equalization
    to Allow Extended Backplane/Cable Reach on Both High
    Speed and Low Speed Sides
  • Loss of Signal (LOS) Detection
  • Supports 10G-KR Link Training, Forward Error Correction,
    Auto-Negotiation
  • Jumbo Packet Support
  • JTAG; IEEE 1149.1 Test Interface
  • Industry Standard MDIO Control Interface
  • 65nm Advanced CMOS Technology
  • Industrial Ambient Operating Temperature
    (–40°C to 85°C)
  • Power Consumption: 800mW per Channel (Nominal)
  • Device Package: 13mm × 13mm, 144-pin PBGA,
    1-mm Ball-Pitch

Texas Instruments  TLK10232CTR

The TLK10232 is a dual-channel multi-rate transceiver intended for use in high-speed bi-directional point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.

While operating in the 10GBASE-KR mode, the TLK10232 performs serialization of the 8B/10B encoded XAUI data stream presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs in 64B/66B encoding format. Likewise, the TLK10232 performs deserialization of 64B/66B encoded data streams presented on its high speed side data inputs. The deserialized 64B/66B data is presented in XAUI 8B/10B format on the low speed side outputs. Link Training is supported in this mode as well as Forward Error Correction (FEC) for extended length applications.

While operating in the General Purpose SERDES mode, the TLK10232 performs 2:1 and 4:1 serialization of the 8B/10B encoded data streams presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs. Likewise, the TLK10232 performs 1:2 and 1:4 deserialization of 8B/10B encoded data streams presented on its high speed side data inputs. The deserialized 8B/10B encoded data is presented on the low speed side outputs. Depending on the serialization/deserialization ratio, the low speed side data rate can range from 0.5 Gbps to 5 Gbps and the high speed side data rate can range from 1 Gbps to 10 Gbps. 1:1 retime mode is also supported but limited to 1 Gbps to 5 Gbps rates.

The TLK10232 also supports 1G-KX (1.25 Gbps) mode with PCS (CTC) capabilities. This mode can be enabled via software provisioning or via auto negotiation. If software provisioning is used, data rates up to 3.125 Gbps are supported.

The TLK10232 features a built-in crosspoint switch, allowing for redundant outputs and easy re-routing of data. Each output port (either high speed or low speed) can be configured to output data coming from any of the device’s input ports. The switching can be initiated through either a hardware pin or through software control, and can be configured to occur either immediately or after the end of the current packet. This allows for switching between data sources without packet corruption.

Both low speed and high speed side data inputs and outputs are of differential current mode logic (CML) type with integrated termination resistors.

The TLK10232 provides flexible clocking schemes to support various operations. They include the support for clocking with an externally-jitter-cleaned clock recovered from the high speed side. The device is also capable of performing clock tolerance compensation (CTC) in 10GBASE-KR and 1GBASE-KX modes, allowing for asynchronous clocking.

The TLK10232 provides low speed side and high speed side loopback modes for self-test and system diagnostic purposes.

The TLK10232 has built-in pattern generators and verifiers to help in system tests. The device supports generation and verification of various PRBS, High-/Low-/Mixed-Frequency, CRPAT long/short, CJPAT, and KR pseudo-random test patterns and square wave generation. The types of patterns supported on the low speed and high speed side are dependent on the operational mode chosen.

The TLK10232 has an integrated loss of signal (LOS) detection function on both high speed and low speed sides. LOS is asserted in conditions where the input differential voltage swing is less than the LOS assert threshold.

Both TLK10232 channels are fully independent. They can be operated with different reference clocks, at different data rates, and with different serialization/deserialization ratios.

The low speed side of the TLK10232 is ideal for interfacing with an FPGA, ASIC, MAC, or network processor capable of handling lower-rate serial data streams. The high speed side is ideal for interfacing with remote systems through optical fibers, electrical cables, or backplane interfaces. The TLK10232 supports operation with SFP and SFP+ optical modules, as well as 10GBASE-KR compatible backplane systems.