text.skipToContent text.skipToNavigation

TLK6201EARGTT

1Gbps to 6.25Gbps Cable and PC Board Equalizer

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $12.21
10-24 $10.98
25-99 $10.26
100-249 $9.20
250-499 $8.59
500-749 $7.47
750-999 $6.47
1000+ $6.34

Features

  • Multirate Operation up to 6.25 Gbps
  • Compensates for up to 13-dB Loss on the Receive Side and
    up to 12-dB Loss on the Transmit Side at 3.125 GHz
  • Suitable to Receive and Transmit 6.25-Gbps Data
    Over up to 60 Inches (1.5 Meters) of FR4 PC Boards
  • Suitable to Receive and Transmit 6.25-Gbps Data
    Over up to 63 Feet (19.2 Meters) of 24-AWG Cable
  • Ultralow Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable/Squelch Function
  • Loss of Signal Detection
  • Output Swing Select
  • Output De-Emphasis Select
  • Output Polarity Select
  • CML Data Outputs
  • Single 3.3-V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package

Texas Instruments  TLK6201EARGTT

The TLK6201EA is a versatile, high-speed, limiting equalizer for applications in digital high-speed links with data rates up to 6.25 Gbps.

This device provides a high-frequency boost of 13 dB on the received data at 3.125 GHz, as well as sufficient gain to ensure a fully differential output swing for input signals as low as 100 mVp-p (at the input of a lossy interconnect line).

Four de-emphasis levels can be selected on the transmit side to provide up to 12 dB of additional high-frequency loss compensation.

The high input-signal dynamic range ensures low-jitter output signals even when overdriven with input signal swings as high as 2000 mVp-p.

The TLK6201EA implements fixed loss-of-signal detection, which can be used to implement a squelch function by connecting the LOS output to the adjacent DIS input.

The TLK6201EA is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package. It requires a single 3.3-V supply.

This power-efficient equalizer is characterized for operation from –40°C to 85°C.