text.skipToContent text.skipToNavigation

TLV1117-33CDRJR

Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection

Packaging

Package | PIN: DRJ | 8
Temp: S (0 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.45
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and
    Adjustable-Output Voltage Options
  • Output Current of 800 mA
  • Specified Dropout Voltage at Multiple
    Current Levels
  • 0.2% Line Regulation Maximum
  • 0.4% Load Regulation Maximum

All other trademarks are the property of their respective owners

Texas Instruments  TLV1117-33CDRJR

The TLV1117 device is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.