TLV1391IDBVR

text.skipToContent text.skipToNavigation

TLV1391IDBVR

Single Differential Comparator with Open Collector Outputs

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.77
10-24 $0.69
25-99 $0.64
100-249 $0.55
250-499 $0.51
500-749 $0.41
750-999 $0.33
1000+ $0.29

Features

  • Low-Voltage and Single-Supply Operation VCC = 2 V to 7 V
  • Common-Mode Voltage Range Includes Ground
  • Fast Response Time . . . 0.7 µs Typ
  • Low Supply Current ...80 µA Typ and 150 µA Max
  • Fully Specified at 3-V and 5-V Supply Voltages

Texas Instruments  TLV1391IDBVR

The TLV1391 is a differential comparator built using a Texas Instruments low-voltage, high-speed bipolar process. These devices have been developed specifically for low-voltage, single-supply applications. Their enhanced performance makes them excellent replacements for the LM393 in the improved 3-V and 5-V system designs.

The TLV1391, with its typical supply current of only 80 µA, is ideal for low-power systems. Response time also has been improved to 0.7 µs.