text.skipToContent text.skipToNavigation

TLV1704AQPWRQ1

Automotive Quad, 2.2-V to 36-V, microPower Comparator

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.71
10-24 $2.43
25-99 $2.26
100-249 $1.97
250-499 $1.81
500-749 $1.52
750-999 $1.25
1000+ $1.15

Features

  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 3A (TLV1701-Q1)
    • DeviceHBM ESD Classification Level 1C (TLV1702-Q1,TLV1704-Q1)
    • Device CDM ESDClassification Level C5
  • Supply Range: 2.2 V to 36 V or ±1.1 V to ±18 V
  • Low Quiescent Current: 55 µA per Comparator
  • Input Common-Mode Range Includes Both Rails
  • Low Propagation Delay: 560 ns
  • Low Input Offset Voltage: 300 µV
  • Open Collector Outputs:
    • Up to 36 V Above NegativeSupply Regardless of Supply Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small Packages:
    • Single: SOT23-5
    • Dual:VSSOP-8
    • Quad: TSSOP-14

All trademarks are the property of their respective owners.

Texas Instruments  TLV1704AQPWRQ1

The TLV1701-Q1 (Single), TLV1702-Q1 (Dual) and TLV1704-Q1 (Quad) devices offers a widesupply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All thesefeatures come in industry-standard, extremely-small packages, making these devices the bestgeneral-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to anyvoltage rail up to 36 V above the negative power supply, regardless of the TLV170x-Q1 supplyvoltage.

The device is a microPower comparator. Low input offset voltage, low input bias currents,low supply current, and open-collector configuration make the TLV170x-Q1 device flexible enough tohandle almost any application, from simple voltage detection to driving a single relay.

The device is specified for operation across the expanded industrial temperature range of–40°C to +125°C.