text.skipToContent text.skipToNavigation

TLV171QDBVRQ1

Automotive 36V Single-Supply Low-Power Operational Amplifier

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.89
10-24 $0.79
25-99 $0.73
100-249 $0.63
250-499 $0.58
500-749 $0.47
750-999 $0.38
1000+ $0.34

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • DeviceTemperature Grade 1:
      –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESDClassification Level:
      • Level 3A for TLV171-Q1 and TLV2171-Q1
      • Level 2 for TLV4171-Q1
    • Device CDM ESDClassification Level
      • Level C4A for TLV171-Q1
      • Level C6 for TLV2171-Q1and TLV4171-Q1
  • Supply Range:
    • Single-Supply: 4.5 V to 36 V
    • Dual-Supply ±2.25 V to ±18 V
  • Low Noise: 16 nV/√Hz at 1 kHz
  • Low Offset Drift: ±1 µV/°C (Typical)
  • Input Range Includes Negative Supply
  • Input Range Operates to Positive Supply With Reduced Performance
  • Rail-to-Rail Output
  • Gain Bandwidth: 3 MHz
  • Low Quiescent Current: 525 µA per Amplifier
  • Common-Mode Rejection: 120 dB (Typical)
  • Low Input Bias Current: 10 pA

All trademarks are the property of their respective owners.

Texas Instruments  TLV171QDBVRQ1

The TLVx171-Q1family of devices is a 36-V,
single-supply, low-noise operational amplifier (op amp) with the ability to operate onsupplies ranging from 4.5 V(± 2.25 V) to 36 V (±18 V). Thisseries is available in multiple packages and offers low offset, drift, and low quiescent current.The single, dual, and quad versions all have identical specifications for maximum designflexibility.

Unlike most op amps, which are specified at only one supply voltage, the TLVx171-Q1 family of devicesis specified from 4.5 V to 36 V.Input signals beyond the supply rails do not cause phase reversal.
The TLVx171-Q1 familyof devices is stable with capacitive loads up to 300 pF. The input can operate 100 mV below thenegative rail and within 2 V of the top rail during normal operation. The device can operate withfull rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of thetop rail.

The TLVx171-Q1 opamp family is specified from –40°C to +125°C.