TLV2316QDGKRQ1

text.skipToContent text.skipToNavigation

TLV2316QDGKRQ1

10-MHz, Rail-to-Rail Input/Output, Low-Voltage, 1.8-V CMOS Operational Amplifier

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape

$0.43

Features

  • Qualified for Automotive Applications
  • AEC-Q100 With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C AmbientOperating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification LevelC5
  • Unity-Gain Bandwidth: 10 MHz
  • Low IQ: 400 µA/ch
    • ExcellentPower-to-Bandwidth Ratio
    • Stable IQ Over Temperature andSupply Range
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 12 nV/√Hz at 1 kHz
  • Low Input Bias Current: ±10 pA
  • Offset Voltage: ±0.75 mV
  • Unity-Gain Stable
  • Internal RFI and EMI Filter
  • Number of Channels:
    • TLV316-Q1: 1
    • TLV2316-Q1: 2
    • TLV4316-Q1: 4
  • Extended Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

Texas Instruments  TLV2316QDGKRQ1

The TLV316-Q1 (single), TLV2316-Q1 (dual), and TLV4316-Q1 (quad) devicescomprise a family of general-purpose, low-power operational amplifiers. Features such asrail-to-rail input and output swings, low quiescent current (400 µA/ch typical) combined with awide bandwidth of 10 MHz, and very-low noise (12 nV/√Hz at 1 kHz) make thisfamily suitable for a circuits requiring a good speed and power ratio. The low input bias currentsupports operational amplifiers that are used in applications with megaohm source impedances. Thelow-input bias current of the TLVx316-Q1 yields a very-low currentnoise to make the family attractive for high impedance sensor interfaces.

The robust design of the TLVx316-Q1 provides ease-of-use tothe circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phasereversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V(±0.9 V) and up to 5.5 V (±2.75 V). This latest addition of low-voltage CMOS operational amplifiersto the portfolio, in conjunction with the TLVx313-Q1 andTLVx314-Q1 series, offer a family ofbandwidth, noise, and power options to meet the needs of a wide variety of applications.