text.skipToContent text.skipToNavigation

TLV2361IDBVR

Single High-Performance, Low-Voltage Operational Amplifier

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.77
10-24 $0.69
25-99 $0.64
100-249 $0.55
250-499 $0.51
500-749 $0.41
750-999 $0.33
1000+ $0.29

Features

  • Low Supply-Voltage Operation ...VCC = ±1 V Min
  • Wide Bandwidth ...7 MHz Typ at VCC± = ±2.5 V
  • High Slew Rate ...3 V/µs Typ at VCC± = ±2.5 V
  • Wide Output Voltage Swing . . . ±2.4 V Typ at VCC ± = ±2.5 V, RL = 10 k
  • Low Noise ...8 nV/Hz Typ at f = 1 kHz

Texas Instruments  TLV2361IDBVR

The TLV236x devices are high-performance dual operational amplifiers built using an original Texas Instruments bipolar process. These devices can be operated at a very low supply voltage (±1 V), while maintaining a wide output swing. The TLV236x devices offer a dramatically improved dynamic range of signal conditioning in low-voltage systems. The TLV236x devices also provide higher performance than other general-purpose operational amplifiers by combining higher unity-gain bandwidth and faster slew rate. With their low distortion and low-noise performance, these devices are well suited for audio applications.