TLV2369IDGKR

text.skipToContent text.skipToNavigation

TLV2369IDGKR

800-nA, 1.8-V, Rail-to-Rail I/O Op Amp with Zero-Crossover Distortion for Cost-Sensitive Application

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.45
10-24 $1.29
25-99 $1.20
100-249 $1.02
250-499 $0.94
500-749 $0.77
750-999 $0.62
1000+ $0.55

Features

  • Cost-Optimized Precision Amplifier Power: 800 nA/Ch (Typ)
  • Low Offset Voltage: 400 µV (Typ)
  • Rail-to-Rail Input and Output
  • Zero-Crossover Distortion
  • Low Offset Drift: 0.5 µV/°C (Typ)
  • Gain-Bandwidth Product: 12 kHz
  • Supply Voltage: 1.8 V to 5.5 V
  • microSize Packages: SC70-5, VSSOP-8

Texas Instruments  TLV2369IDGKR

The TLV369 family of single and dual operational amplifiers represents a cost-optimized generation of 1.8-V nanopower amplifiers.

With the zero-crossover distortion circuitry, these amplifiers feature high linearity over the full common-mode input range with no crossover distortion, enabling true rail-to-rail input and operating from a 1.8-V to 5.5-V single supply. The family is also compatible with industry-standard nominal voltages of 3.0 V, 3.3 V, and 5.0 V.

The TLV369 (single version) is offered in a 5-pin SC70 package. The TLV2369 (dual version) comes in 8-pin VSSOP and SOIC packages.